DT Final neo【10 Pieces Per Package】

Outstanding durability and polishing capabilities.
[Applications]
· Deburring, plane/curved surface grinding/chamfering for general steel, stainless steel, aluminum, etc.

Part Number

Configured Part Number is shown.

NEO-100-15-A80

Part Number
NEO-100-15-A80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Operating Rotational Speed
(rpm)

10 Pieces Per Package

7 Day(s) or more 13,600

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Aluminum Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 15 Particle Size(#) 80 Abrasive Grain A

Please check the type/dimensions/specifications of the part NEO-100-15-A80 in the DT Final neo series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)