Air Conditioner Filter

Brand :
WISE
Caution
Product Description
[Features]
· By simply mounting the filter on the inlet of the indoor unit of an air conditioner, it catches pollen, dust, mites, cigarette tar, etc., cleaning the air in a room.
· The interior of the air conditioner is dirt-resistant, so the hassle of cleaning can be avoided.
· Can be used for heating, cooling, dehumidifying and fan modes.
· Includes a convenient tape fastener for mounting.
· Made from breathable non-woven fabric for minimal obstruction to air flow.
[Materials]
· Polyester 70% / Acrylic 30%