Helmet Receipt Bag EA925FE-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …300(W) x 250(D) x 200(H)mm
・Material …Nylon
・It can store protective hat and safety belt at the same time.
・Convenient when moving such as patrol

【Product Specifications】
・Size …300(W) x 250(D) x 200(H)mm
・Material …Nylon
・It can store protective hat and safety belt at the same time.
・Convenient when moving such as patrol