[Telescopic Handle ]Brush &Sponge Set EA928C-330

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle Material …Pole :Aluminum ,Grip :TPE
・I can set a Sponge and Brush
・For cleaning Shutter and Outer Wall
・Angle is changeable when the middle joint EA928C-21 is used.
・Head Size …Brush :220×65×50mm,Sponge :210×107×70mm
・Grip Full length …1330 to 3500mm
・Telescopic Handle