Partition EA954EA-118

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Frame :Steel-Made (Epoxy Powder Painting )Panel :(Polycarbonate Hollow Resin board )Cap :PP
・size …800×420×1800(H)mm
・Weight …7.4kg

【Product Specifications】
・Material …Frame :Steel-Made (Epoxy Powder Painting )Panel :(Polycarbonate Hollow Resin board )Cap :PP
・size …800×420×1800(H)mm
・Weight …7.4kg