Computer Desk EA954HC-368

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Material …Top Plate :Wooden (MDF)+Pvc Seat postFrame :Steel (Epoxy Electrostatic Coating )
・Height 4The stage Changeable
・size …600(W)×450(D)×700・760・820・880(H)mm
・Weight …6.2kg
・Total Load Capacity …5kg