Business Chair EA956XC-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Leg width …580mm
・Weight …13.2kg
・Covered Cloth …Backrest :Nylon Mesh ,Seat : Cloth-covered
・Gas The pressure Lift Apparatus
・Backrest ・Seat Locking Function (Hardness adjustable)
・With elbow pad
・Size …600(W) x 610(D) x 910 to 1000(H)mm