Business Chair (Genuine leather ) EA956XC-46

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Leg The width …660mm
・Weight …17kg
・Covered Cloth …Genuine leather (Side ・Back The side :PVC )
・Gas The pressure Lift Apparatus
・Locking Mechanism (Hardness Control Adapted )
・With arm rest
・Genuine leather ,metal leg Frame High Grade Sense Chair.
・size …660(W)×725(D)×1185~1280(H)mm