12.7 Sq., Wheel Nut Dedicated Torque Wrench Set, 85 N⋅m

Brand :
KTC(KYOTO TOOL)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Use after checking the manufacturer specified torque.
Product Description
Single-purpose torque wrench that shortens work time by adopting a ratchet head (36 gears).
[Features]
・ The overall length is set to 420 mm, which is the ideal length so that the tires and hands do not interfere with each other
・ Highly accurate torque management is possible with the manufacturer's specified torque-dedicated settings
·The set torque can be identified by the color of the neck cover
[Applications]
・ Single-purpose torque wrench dedicated to automobile wheel nuts
・ Compatible only to the clockwise tightening (it is not compatible with reverse threads)
·Compatible with vehicles with a specified torque of 85 N⋅m for wheel nuts (mainly Suzuki, Nissan light vehicles, etc.)