• iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.
Keiba Mini nippers (narrow bent type, stainless steel)

Keiba Mini nippers (narrow bent type, stainless steel)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Made of stainless steel, it is both light and rigid.
· Also resistant to rust.
· A narrow-bent type that's convenient for work in a narrow space.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    123
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.6
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.0
  • Body Width(mm)
    48
  • Body Thickness(mm)
    9
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : KM-057B
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    123
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.2~0.6
  • Soft Copper Wire Cutting Capacity(mm φ)
    0.2~1.0
  • Body Width(mm)
    48
  • Body Thickness(mm)
    9
  • Weight(g)
    50
  • JAN Code
    4962537302001

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)