• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Generator Cart

Generator Cart

[Features]
· This is a cart that can comfortably carry generators.
· Tools can be put into the upper stage.
· Roller that can move smoothly
· Both sides of the lower stage come with an exhaust vent.
· The rear part comes with a handle.
[Applications]
· For use at motorbike racing circuits

Part Number

Configured Part Number is shown.

54531

Part Number
54531
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case Size (Frontage x Depth x Height)(mm) W600 × D350 × H830 (excl. tire)
Case color Blue Mass(g) 49,000 Specifications Upper stage dimensions (mm): W590 × D340 × H270; lower stage dimensions (mm): W590 × D320 × H450
JAN Code 4712818989410

Please check the type/dimensions/specifications of the part 54531 in the Generator Cart series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)