Custom Tool Cushion

Custom Tool Cushion

Cushion for tool box
[Features]
· The upper cushion has a 15 × 15 mm slit.
· Because of this, it is possible to cut off matching the size and number of items you want to store.
[Applications]
· For tool cabinets etc.

Part Number

Configured Part Number is shown.

68535

Part Number
68535
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Upper cushion (mm): 480 × 830 × 20 (15 × 15 mm slit included); lower cushion(mm): 480 × 830 × 10; material: polyurethane JAN Code 4712818962369

Please check the type/dimensions/specifications of the part 68535 in the Custom Tool Cushion series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)