Wire Brush Set (Straight) EA109GH-2B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Because the handle is thick, will not get tired even for a long time work.
・Brush Material …Brass
・Qty. Per Unit …10 Pcs
・Brush Size (mm) …10 x 63
・The hair length (mm) …17
・Wire Diameter …0.15
・Length(mm) …210
・Spec.…1 row
・The shape …straight