Wire Brush EA109GH-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle is thick, that keeps the user from being tired even after a long period of use.
・Brush Material …Stainless
・Brush Size …50 x 95mm
・The hair length …17mm
・The wire diameter …0.15mm
・Full length …225mm
・Line…3Lines