With a leg Chain Pipe Vise EA348BF-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …FCD450
・Table Height …815mm
・With Bend Processing(thin copper tubes up to 3/4" can be bent)
・Pipe Capacity …6A to 150A(1/8" to 6")
・Weight(Kg) …19.6