No.B-5300 Power Grip Normal Screwdriver

No.B-5300 Power Grip Normal Screwdriver

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Knurled to make it easier to rotate quickly.
· An ergonomically designed handle made from acetate resin. Includes a hole for hanging from a hanger.

Basic Specifications

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.2
  • No.3
  • Clear
Overall Length(mm)

Refine by

  • 172
  • 204
  • 265
  • Clear
Shaft Diameter(mm)

Refine by

  • 5.5
  • 6.4
  • 8
  • Clear
Handle Width(mm)

Refine by

  • 28
  • 31.8
  • 35.8
  • Clear
JAN Code

Refine by

  • 4907587078407
  • 4907587078445
  • 4907587078452
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.2
204
6.4
31.8
4907587078445
8 Day(s) or more
-

Part Number : B53002100
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    204
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    31.8
  • JAN Code
    4907587078445
Phillips (+)
No.3
265
8
35.8
4907587078452
8 Day(s) or more
-

Part Number : B53003150
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    265
  • Shaft Diameter(mm)
    8
  • Handle Width(mm)
    35.8
  • JAN Code
    4907587078452
Flathead (-)
-
172
5.5
28
4907587078407
8 Day(s) or more
-

Part Number : B53005575
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    172
  • Shaft Diameter(mm)
    5.5
  • Handle Width(mm)
    28
  • JAN Code
    4907587078407

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)