• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

No.260W-SQ23 Vector Replacement Screwdriver (Square Set)

No.260W-SQ23 Vector Replacement Screwdriver (Square Set)

[Features]
· A ball-chuck type that securely grips on to the bit.
· A drive with a hex dimension across flats of 6.35 mm. Can be used with electric and rechargeable screwdriver bits.
· For imported furniture and for attaching reinforcing and brace type fittings / brackets.

Part Number

Configured Part Number is shown.

260WSQ23

Part Number
260WSQ23
Part NumberVolume DiscountDays to ShipHandle diameter
(mm)
Handle length
(mm)
Set content Bit, Content Details
8 Day(s) or more 4096Grip, bit (SQ2/SQ3 × 110 mm) 1 pcsSQ2/SQ3 × 110 mm, 1 pcs

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Set Product Shaft type Square
Magnet Available Shaft through NA Bolster NA
Grip Type Resin

Please check the type/dimensions/specifications of the part 260WSQ23 in the No.260W-SQ23 Vector Replacement Screwdriver (Square Set) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)