No.260MG-10TX Vector Magnetic Chuck Screwdriver Torx Set

No.260MG-10TX Vector Magnetic Chuck Screwdriver Torx Set

[Features]
· A magnetic-chuck type that securely grips on to the bit.
· The bits are Torx bits used for automobile maintenance and communications related work. Can be used with tamper-proof screws.

Part Number

Configured Part Number is shown.

260MG10TX

Part Number
260MG10TX
Part NumberVolume DiscountDays to ShipSet content Bit, Content Details
8 Day(s) or more Handle, replacement bit (T8H, T10H, T15H, T20H, T25H, T27H, T30H, T40H, +2, -6)T8H/T10H/T15H/T20H/T25H/T27H/T30H/T40H/ +2 / -6

Loading...

  1. 1

Basic Information

Tip standards Other Tip size / Phillips (+) No.2 Single Product/Set Classification Set Product
Shaft type Round Magnet Available Shaft through NA
Bolster NA Grip Type Resin JAN Code 4907587061690

Please check the type/dimensions/specifications of the part 260MG10TX in the No.260MG-10TX Vector Magnetic Chuck Screwdriver Torx Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)