No.260W-155 Vector Replacement Screwdriver Pro Set

No.260W-155 Vector Replacement Screwdriver Pro Set

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A ball-chuck type that securely grips on to the bit.
· The bit is a professional specification that can also be used with electric screwdrivers. Hex dimension across flats of 6.35 mm. With magnet.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 260W155
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • JAN Code
    4907587061683
  • Set content
    Handle, replacement bit (+2 × 65 mm, +2 × 110 mm, -6/+2 × 65 mm, +1 × 100 mm, +2 × 100 mm)
  • Bit, Content Details
    +2 × 65 mm, +2 × 110 mm, -6/+2 × 65 mm, +1 × 100 mm, +2 × 100 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)