• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

No.590 Sepadora (Precision Type)

No.590 Sepadora (Precision Type)

[Features]
· The shank and the grip can be separated. Sort and recycle.
· The unique shape of the grip fits well in your palm and allows you to reliably transmit torque.
· Includes a handy clip for taking with you on the go. * +00 × 50 features a full body black oxide finish
· Its long thin shape makes it ideal for tightening screws in tight spaces.

Part Number

Configured Part Number is shown.

Part Number
590-00-50
590-0-75
590-2.5-50
590-2.5-75
590-2.5-100
Part NumberVolume DiscountDays to ShipTip standards Tip size / Phillips (+) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
4 Day(s) or more Phillips (+)No.00-99
4 Day(s) or more Phillips (+)No.0-124
4 Day(s) or more Flathead (-)-0.3599
4 Day(s) or more Flathead (-)-0.35124
4 Day(s) or more Flathead (-)-0.35149

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through NA Bolster NA Grip Type Resin
Shaft Diameter(mm) 3 Handle Width(mm) 15.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)