ESD Hex-Shaft Screwdriver PB 1123

ESD Hex-Shaft Screwdriver PB 1123

[Features]
· ESD hex-shaft screwdriver
· Handle with rotating end
· Surface resistance: 1 MΩ to 1 GΩ

Part Number

Configured Part Number is shown.

Part Number
1123.0.71-40
1123.0.89-40
1123.1.5-65
1123.2-80
1123.2.5-90
1123.3-100
Part NumberVolume DiscountDays to ShipShaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Weight
(g)
4 Day(s) or more 400.711207
4 Day(s) or more 400.891207
4 Day(s) or more 651.51458
4 Day(s) or more 80216513
4 Day(s) or more 902.517513
4 Day(s) or more -318517

Loading...

  1. 1

Basic Information

Tip standards Hexagon Single Product/Set Classification Single Item Shaft type Square
Shaft through NA Bolster NA

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)