SWA Ratchet Cable Cutter 9532-315A

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
· Body is forged for increased hardness.
· Made from oil quenched and tempered special tool steel.
· Conforms with DIN EN/IEC60900 standards.
· Cut through steel wire plated cable up to a diameter of 45 mm/380 mm2 (e.g., 4 x 95 mm2) with one- or two-handed operation
· Sturdy, easy to handle, and stable.
· Lightweight at 800 g and easy to use, and compact at 315 mm, allowing for work in tight spaces.
· Cutting blade is finely ground and treated with high-frequency tempering, allowing for a smooth, clear cut without collapsing.
· Revolutionary 3-step ratchet drive.
[Caution]
*Cannot be used for cutting ACSR cable and rope.
[Notes]
· Replacement Blade Part Number: 9539-315A-01 (Movable Blade), 9539-315A-02 (Fixed Blade).