End Sleeve Insulated Crimping Pliers 9768-145A

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
· Body is forged for increased hardness.
· Made from oil quenched and tempered vanadium electric steel.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· For crimping of end sleeves up to 0.25 to 2.5 mm2 conforming with DIN46228 no. 1 and 4.
· Crimps sleeve and conductive wire at a size in conformance with notation at the trapezoid crimp portion.
· For end sleeve crimping.