Crimping Pliers 9790-24

Crimping Pliers 9790-24

Standard Unit Price:
-
Days to Ship :
Quote

· Firm plastic case included.
· The terminals are contained in a two-level plastic tray that has six partitions.
· The included end sleeve is the colored variant.

Basic Specifications

  • Single Item / Set Classification
    Set
  • Mass(g)
    1,348
  • JAN Code
    4003773062394
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 9790-24
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Set
  • Mass(g)
    1,348
  • JAN Code
    4003773062394
  • Components of Set / Accessories
    Crimping pliers: 9753-08. Cable stripper: 1242-195. end sleeve (colored; mm2): 0.5/0.75/1.0/1.5/2.5 200 pcs. each, 4.0/6.0 100 pcs. each, 10.0 × 50 pcs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)