Tool Bag 002102LE

Tool Bag 002102LE

Standard Unit Price:
-
Days to Ship :
Quote

· The side and bottom surfaces of the toolbox is made of double-structure HDPE resin, which has excellent shock and humidity resistance.
· The lid is made of cow leather.
· The front partitioning plate can adjust its opening angle using a band, and the outer side comes with a pocket that allows you to insert documents etc.
· The front partitioning plate is reinforced with aluminum.
· The back panel is equipped with 11 loops that allows you to insert tools.
· The upper surface has a handle that makes it convenient to carry.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Mass(g)
    2970
  • Internal dimensions (frontage × depth × height)(mm)
    W420 × D160 × H250
  • Trusco code
    788-1304
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 002102LE
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Mass(g)
    2970
  • Internal dimensions (frontage × depth × height)(mm)
    W420 × D160 × H250
  • Trusco code
    788-1304

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)