Swing-Neck Plate Ratchet AB4R

Swing-Neck Plate Ratchet AB4R

[Features]
· Plate ratchet which can perform final tightening which features a 15° neck swing..
· 1 ratchet covers 4 sizes, delivering both practicality and affordability.
· Even performs well in tight spaces.
· Universal specifications.

Part Number

Configured Part Number is shown.

Part Number
AB4R-1
AB4R-2
AB4R-3
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Width across flat dimension
(mm)
7 Day(s) or more 1728, 10 × 12, 13
7 Day(s) or more 17410, 12 × 13, 14
7 Day(s) or more 21013, 17 × 19, 21

Loading...

  1. 1

Basic Information

Type Double-ended offset wrench Ratchet mechanism Available Swivel (flex) Available
Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)