• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electrician's Hollow-Handle Hammer (Cross-Peen) ADH-17

Electrician's Hollow-Handle Hammer (Cross-Peen) ADH-17

[Features]
· A must-carry item for mounting duct channels to wall surfaces and ceilings.

Part Number

Configured Part Number is shown.

ADH-17

Part Number
ADH-17
Part NumberVolume DiscountDays to ShipWeight
(g)
8 Day(s) or more 430

Loading...

  1. 1

Basic Information

Product Type Electrician's hammer Overall Length(mm) 275 Head material Steel
JAN code 4528235124033

Please check the type/dimensions/specifications of the part ADH-17 in the Electrician's Hollow-Handle Hammer (Cross-Peen) ADH-17 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)