• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Work Sneakers For Work On Roofs TS-125N

Work Sneakers For Work On Roofs TS-125N

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The Tobisne® work shoe bends easily and prevents slipping and is now available in a newly introduced and long-awaited high top design.
· The "Tobi Flex Sole" can be flexed using one finger
· The sole and upper design were developed for facilitating comfortable work on roofs where that involves bending over a lot. It also features a highly flexible design that can be flexed using one finger.
· The toe part is shaped so that the toes do not make direct contact with the toe cap even when the wearer performs work that involves standing on their toes or standing on a sloped surface.
· Uses an easy-to-wear resin toe cap that is approximately 4 mm wide and 40 g more lightweight per shoe (than the company's equivalent product).
· The same JSAA standard A class performance as that of shoes with a steel toe cap.
· The Tobisne sole prevents slipping on roofs and high places covered in dust and debris while supporting the foot.
· Compared to rubber-soled split toe socks, heat does not transfer easily when working on hot roofs, reducing the risk of low temperature burns.
· Wide open and easy-to-wear with a secure hold that prevents the shoe from slipping off
· Includes hook and loop fasteners on the instep and ankle part.
· Holds securely in strategic places to prevent the shoe coming off or slipping off, etc.
· Double-layered EVA and rubber sole
[Materials]
· Wide resin toe cap
· Upper: velour, artificial leather, nylon cloth
· Insole: EVA cup insole (antibacterial, deodorizing and a relaxed shape around the toes)
· Sole: EVA and synthetic rubber

Part Number

Configured Part Number is shown.

Part Number
2125039706
2125039707
2125039708
2125039709
2125039710
2125039711
2125039712
2125039713
2125039714
2125039715
2125039717
2125039718
Part NumberVolume DiscountDays to ShipSize
(cm)
Weight Specifications Foot Width Size Quantity
7 Day(s) or more 23.5900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 24900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 24.5900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 25900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 25.5900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 26900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 26.5900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 27900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 27.5900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 28900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 29900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair
7 Day(s) or more 30900JIS T8101 leather S class E/F passed, JIS T8103 ED-P/C2 passed / JSAA certified Class A protective sneakerEEE1 pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type Magic style Color Black series Antistatic shoes x
Oil Resistant None Standard JSAA standard product Manufacturing Method I type / C type
Color Details Black Quantity 1 pair

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)