Traditional Tool Case 002107LE

Traditional Tool Case 002107LE

Click this image to zoom it.

Move the mouse over the image to zoom

Traditional tool pouch (without tool)
[Features]
· Made of sturdy polyester fabric
· With document slot on the back side
· With handle and adjustable shoulder strap
· Leather closing strap
[Applications]
· For tools up to lengths of approx. 450 mm

(i)Caution

  • Tool is not included.

Part Number

Configured Part Number is shown.

002107LE

Part Number
002107LE
Part NumberVolume DiscountDays to ShipSpecifications
4 Day(s) or more Traditional seal pouch

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Case color Black
Size(mm) 515 JAN code 4003773071358

Please check the type/dimensions/specifications of the part 002107LE in the Traditional Tool Case 002107LE series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)