19-Pc. Tool Set TS-19

19-Pc. Tool Set TS-19

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Set up tools with high use frequency.
· Equip this tool set and be safe. Use this tool set and have convenience.

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Case Size (Frontage x Depth x Height)(mm)
    195 × 51 × 275
  • Set Content(Point)
    19
  • Cord
    823101
  • JAN Code
    4954458295272
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : TS-19
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Set
  • Case Size (Frontage x Depth x Height)(mm)
    195 × 51 × 275
  • Set Content(Point)
    19
  • Cord
    823101
  • JAN Code
    4954458295272
  • Set Weight(g)
    830
  • Set Content
    6.35 mm corner bit:+0/+1/+2/+3/-4/-6/T8/T10/T15/T20/T25/T30; 6.35 mm corner T-shaped handle; 2-m Compex; 150 mm combination pliers; 150 mm universal needle-nose pliers; cutter; PC-type thin-shaft screwdriver:+No.1/-3 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)