• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
HTS Bit

Click this image to zoom it.

Move the mouse over the image to zoom

HTS Bit

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Tip Type
    Other
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Square drive
    1/4 "SQ
Part Number
Size

Refine by

  • HTS1
  • HTS2
  • HTS3
  • HTS4
  • Clear
JAN Code

Refine by

  • 4712818973648
  • 4712818973655
  • 4712818973662
  • 4712818973679
  • Clear
Type

Refine by

  • HTS bit S2-ø12.7-25-HTS1
  • HTS bit S2-ø12.7-25-HTS2
  • HTS bit S2-ø12.7-25-HTS3
  • HTS bit S2-ø12.7-25-HTS4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
HTS1
4712818973648
HTS bit S2-ø12.7-25-HTS1
3 Day(s) or more
-

Part Number : 21803
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Size
    HTS1
  • JAN Code
    4712818973648
  • Square drive
    1/4 "SQ
  • Type
    HTS bit S2-ø12.7-25-HTS1
HTS2
4712818973655
HTS bit S2-ø12.7-25-HTS2
3 Day(s) or more
-

Part Number : 21804
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Size
    HTS2
  • JAN Code
    4712818973655
  • Square drive
    1/4 "SQ
  • Type
    HTS bit S2-ø12.7-25-HTS2
HTS3
4712818973662
HTS bit S2-ø12.7-25-HTS3
3 Day(s) or more
-

Part Number : 21805
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Size
    HTS3
  • JAN Code
    4712818973662
  • Square drive
    1/4 "SQ
  • Type
    HTS bit S2-ø12.7-25-HTS3
HTS4
4712818973679
HTS bit S2-ø12.7-25-HTS4
3 Day(s) or more
-

Part Number : 21806
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Size
    HTS4
  • JAN Code
    4712818973679
  • Square drive
    1/4 "SQ
  • Type
    HTS bit S2-ø12.7-25-HTS4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)