• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
S Model Reversible Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

S Model Reversible Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34940
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Single Product/Set Classification
    Set Parts
  • Material
    Resin case
  • JAN Code
    4712818997163
  • Specifications
    Case size (mm): 279 × 152 × 53
  • Set Contents / Accessories
    S-type reversible ratchet wrench: 14 × 19 mm, Adapter: 10 × 19 mm, 1/4 × 19 mm, Quick release socket adapter: 1/4, 3/8, 1/2 × 19 mm, Socket: 22 × 19 mm, Hex adapter: 10 × 14 mm, 12 × 14 mm·17 × 19 mm
  • Note
    22 mm socket is a spline type
  • Weight(g)
    904

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)