Combination Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Combination Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Type
    Combination
  • Single Product/Set Classification
    Single Item
  • Size
    19 mm
  • Number of Gears
    72
  • JAN Code
    4712818922936
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 38619
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Single Product/Set Classification
    Single Item
  • Size
    19 mm
  • Number of Gears
    72
  • JAN Code
    4712818922936
  • Specifications
    Both the open end and box end portion allow for smooth sequential work in narrow spaces. Capable of sequential work without the need to detach bits.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)