Carbide Micro Drill (Pivot Type)

Part Number

Configured Part Number is shown.

 
Part Number
26935
26936
26937
26938
26939
26940
26941
26942
26943
26944
26945
26946
26947
26948
26949
26950
26951
26952
26953
26954
Part NumberVolume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Size
(mm)
Quote 0.541.0Overall length: 30
Quote 0.64.51.0Overall length: 30
Quote 0.75.61.0Overall length: 30
Quote -6.31.5Overall length: 30
Quote 0.97.11.5Overall length: 30
Quote 191.5Overall length: 30
Quote 1.191.5Overall length: 30
Quote -101.5Overall length: 30
Quote 1.3101.5Overall length: 30
Quote 1.411.21.5Overall length: 30
Quote 1.511.22.0Overall length: 38
Quote 1.6122.0Overall length: 38
Quote 1.7122.0Overall length: 38
Quote 1.8122.0Overall length: 38
Quote 1.9122.0Overall length: 38
Quote 2122.5Overall length: 43
Quote 2.1122.5Overall length: 43
Quote 2.2122.5Overall length: 43
Quote -122.5Overall length: 43
Quote 2.4122.5Overall length: 43

Loading...

  1. 1

Basic Information

Blade tip shape Spiral cut Shower Material All Carbide

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)