• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Wood Box

Part Number

Configured Part Number is shown.

28191

 
Part Number
28191
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) External dimensions: W 105 × D 52 × H 89 Detail type Shaft diameter ⌀6.0 mm × 8 holes

Please check the type/dimensions/specifications of the part 28191 in the Wood Box series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)