Woodwork and Plastic Cutter, File Cut, Shaft Diameter ⌀3.0

Woodwork and Plastic Cutter, File Cut, Shaft Diameter ⌀3.0

[Features]
· A cutter optimal for processing plastic, resin, rubber, wood, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
33511
33513
Part NumberVolume DiscountDays to ShipShaft length
(mm)
Width
(mm)
4 Day(s) or more 306
4 Day(s) or more 338

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) ⌀3 Grindstone section external diameter(mm) ⌀6
Details Type For finishing Max. Rotational Speed(rpm) 10,000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)