• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cerafiber, Precision Grindstone With Shaft【10 Pieces Per Package】

Cerafiber, Precision Grindstone With Shaft

[Features]
· Employs a Cerafiber grindstone that is slim but hard to break.
· Optimal for small diameter or fine parts work with general grindstones or rubber grindstones, where breaking is frequent and finishing is difficult.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
41501
41502
41503
41505
41506
41507
41509
41512
41516
41519
41562
41563
41565
41566
41569
41572
41579
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Color Set Content

10 Pieces Per Package

Quote 180⌀2.34⌀1Ivory / Red-

10 Pieces Per Package

Quote 300⌀2.34⌀1Brown / Red-

10 Pieces Per Package

Quote -⌀2.34⌀1Orange / Red-

10 Pieces Per Package

Quote -⌀2.34⌀1Blue / Red-

10 Pieces Per Package

Quote -⌀2.34⌀1Red / White-

10 Pieces Per Package

Quote 1,200⌀2.34⌀1Pink / Red-

10 Pieces Per Package

Quote -⌀2.34⌀1-One each of 41501 (#180), 41502 (#300), 41503 (#400), 41504 (#600), 41505 (#800), 41506 (#1000) and 41507 (#1200)

10 Pieces Per Package

Quote 300⌀2.34⌀1.5Brown / Red-

10 Pieces Per Package

Quote -⌀2.34⌀1.5Red / White-

10 Pieces Per Package

Quote -⌀2.34⌀1.5-One each of 41511 (#180), 41512 (#300), 41513 (#400), 41514 (#600), 41515 (#800), 41516 (#1000) and 41517 (#1200)

10 Pieces Per Package

Quote 300⌀3⌀1.5Brown / Red-

10 Pieces Per Package

Quote -⌀3⌀1.5Orange / Red-

10 Pieces Per Package

Quote -⌀3⌀1.5Blue / Red-

10 Pieces Per Package

Quote -⌀3⌀1.5Red / White-

10 Pieces Per Package

Quote -⌀3⌀1.5-One each of 41561 (#180), 41562 (#300), 41563 (#400), 41564 (#600), 41565 (#800), 41566 (#1000) and 41567 (#1200)

10 Pieces Per Package

Quote 300⌀3⌀2Brown / Red-

10 Pieces Per Package

Quote -⌀3⌀2-One each of 41571 (#180), 41572 (#300), 41573 (#400), 41574 (#600), 41575 (#800), 41576 (#1000) and 41577 (#1200)

Loading...

  1. 1

Basic Information

Type Grindstone Grindstone section length(mm) 9 Shaft length(mm) 39
Max. Rotational Speed(rpm) 30,000

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)