Inside Micrometer: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Inside Micrometer: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Click this image to zoom it.

Move the mouse over the image to zoom

An instrument for measuring internal diameters. With a Japan-manufactured ring gauge as standard equipment. Ready-to-use.
[Features]
· Equipped with a zero-point adjustment ring gauge, allowing for immediate use.
· With reference ring gauge. MC304-30I: ø5 mm, MC304-50I: ø25 mm.
· Includes a pressure regulator.
· The measuring surface includes a carbide tip.
[Applications]
· Can be used for measuring internal dimensions.

Part Number

Configured Part Number is shown.

Part Number
MC304-30I-KOUSEI
MC304-50I-KOUSEI
MC304-75I-KOUSEI
MC304-100I-KOUSEI
Part NumberVolume DiscountDays to Ship
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more
11 Day(s) or more