• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ashura

Ashura

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· When doing maintenance work on the go, you can handle a wide range of sizes with only a couple "Ashura."
· Has a very easy to use ratchet mechanism, allowing anybody to do quick work.

Basic Specifications

Part Number
Size

Refine by

  • 14, 15, 16 mm 9/16, 19/32, 5/8"
  • 17, 18, 19 mm 11/16, 23/32, 3/4"
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14, 15, 16 mm 9/16, 19/32, 5/8"
Quote
-

Part Number : 38662
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Size
    14, 15, 16 mm 9/16, 19/32, 5/8"
  • Specifications
    1 unit can support 6 sizes
17, 18, 19 mm 11/16, 23/32, 3/4"
Quote
-

Part Number : 38663
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Size
    17, 18, 19 mm 11/16, 23/32, 3/4"
  • Specifications
    1 unit can support 6 sizes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)