• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Precision Nippers YN-16

Precision Nippers YN-16

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Nippers dedicated for leg cutting to be used for removal work of flat IC, etc.
[Features]
· Backwards compared to nippers with normal blades. Grip the opposite way compared to how you grip a normal nippers.
· Cut legs with the blade tip horizontal surface placed along the other side of the flat IC chip.
· Hard to slip or get tired due to its soft-type, ergonomic grip.
· Special structure that allows for simple cutting with only the pressure of your fingertips There is no load on the finger because it comes with a spring.
· Exceptional toughness because it uses high-carbon steel as its blade tip material.
[Applications]
· Ideal for fine work and work at narrow locations because of its thin and small blade. · Can cut copper wires up to ø1.0 (1.0 mm diameter).
· Remove IC without hurting the board by cutting the lead wire to the tip when removing a broken-down IC from the board.

(i)Caution

  • Please do not use to cut non-copper wires.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    135
  • Copper Wire Cutting Performance(φ/mm)
    1.3
  • Blade width(mm)
    14
  • Tip length(mm)
    16
  • Edge angle(°)
    48
  • Thickness(mm)
    6
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : YN-16
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    135
  • Copper Wire Cutting Performance(φ/mm)
    1.3
  • Blade width(mm)
    14
  • Tip length(mm)
    16
  • Edge angle(°)
    48
  • Thickness(mm)
    6
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)