• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Precision Pliers YP-10

Precision Pliers YP-10

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Precision pliers with high precision comparable to tweezers with a tip thickness of 1.2 mm.
[Features]
· Hard to slip or get tired due to its soft-type, ergonomic grip.
· There is no load on the finger and it is hard to get tired even with continuous use because it comes with a spring.
[Applications]
· Can be used even at narrow locations due to it being extremely thin pliers.
· Can fix or bend by also thoroughly holding the small component because it has serrations (knurling) on the entire blade.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • Blade width(mm)
    13
  • Tip length(mm)
    40
  • Thickness(mm)
    6 (tip thickness: 1.2)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : YP-10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • Blade width(mm)
    13
  • Tip length(mm)
    40
  • Thickness(mm)
    6 (tip thickness: 1.2)
  • Tip part inner side
    Knurled
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)