• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Replacement Soldering Tip For HE-20

Part Number

Configured Part Number is shown.

HE-20T

Part Number
HE-20T
Part NumberVolume DiscountDays to ShipRoHS
5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Parts Overall Length 78 mm Shaft diameter(mm) ø4
Width(mm) 8.5 Tip length(mm) 12 Tip width(mm) 0.8

Please check the type/dimensions/specifications of the part HE-20T in the Replacement Soldering Tip For HE-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)