• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Heat-Shrink Film

Heat-Shrink Film

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· This product is high-end shrink film for commercial applications that shrinks with heat.
· Just wrap products and then heat with an industrial drier to create a beautifully shrink-wrapped result.
· After wrapping there is almost no scratching of the product or damage caused by crushing.
· Will not generate toxic gases when incinerated.

(i)Caution

  • Please use an industrial drier that outputs hot air at a temperature of 90°C or higher.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : HS-2520
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Specifications
    Other
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)