Styrofoam Cutter

Styrofoam Cutter

[Features]
· The heat from the nichrome wire melts the Styrofoam, achieving a smooth cut.
· Achieves a smooth surface so post processing, such as filing, is not required.
· Styrofoam cutter cuts up to a thickness of 25 mm. (Some materials may be more difficult to cut).
· Power supply is cut when the switch is released, making it impossible to forget to switch off the power supply.
· Includes spare 20 cm nichrome wire.
[Applications]
· Styrofoam cutting / pattern cutting.

(i)Caution

  • The battery in the photograph is not included with the main body.

Part Number

Configured Part Number is shown.

SC-2

Part Number
SC-2
Part NumberVolume DiscountDays to ShipMass
(g)
Heater Specifications
4 Day(s) or more 21Nichrome wire (ø0.25 mm)Uses a single size C dry cell battery (an alkali battery is recommended)

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Consumption(W) 1.3 Maximum Temperature(°C) 100
Overall Length 150 mm Rated voltage(V) 1.5

Please check the type/dimensions/specifications of the part SC-2 in the Styrofoam Cutter series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)