Standard Insert, 55° Diamond-Shape, Negative, DCMG-G

Part Number

Configured Part Number is shown.

DNMG431-TN-G-QM3

Part Number
DNMG431-TN-G-QM3
Part NumberVolume DiscountDays to ShipCompatible holder
Quote PDJN-N type / PDJN type

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Negative
Nose R 0.4 Material type QM3 Material classification PVD-coated micrograin carbide
Inscribed circle (IC)(mm) 12.7 Thickness (T)(mm) 4.76

Please check the type/dimensions/specifications of the part DNMG431-TN-G-QM3 in the Standard Insert, 55° Diamond-Shape, Negative, DCMG-G series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)