Kokuyo Inkjet Double-Sided Photographic Paper, Gloss Paper, A4, 30 Sheets, KJ-G23A4-30

Kokuyo Inkjet Double-Sided Photographic Paper, Gloss Paper, A4, 30 Sheets, KJ-G23A4-30

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
・ Double-sided printing of vivid photographic images: A special coating that can reproduce colors richly. Thick, sturdy double-sided gloss paper that does not wrinkle, curl, or show through easily.
・ Abundance of sizes: An extensive variety of sizes are available to correspond to various applications.
・ Optimal for a wide range of applications: Optimal for a wide range of applications including glossy pamphlets, promotions, etc.
・ Sheet thickness: 205 g/m2, 0.25 mm
・ Whiteness approx. 89% (ISO)
・ Double-sided printing paper
・Includes 30 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480252254
・ Size (W × D × H): 225×302×9

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : KJ-G23A4-30
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)