Kokuyo Light-/Water-Resistant Laminate Film for Inkjet Printer Output Paper, A4, 10 Sheets, KJ-GF11

Kokuyo Light-/Water-Resistant Laminate Film for Inkjet Printer Output Paper, A4, 10 Sheets, KJ-GF11

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
・ A transparent adhesive film that protects the printed output side (single side).
・ Laminate film that protects the output surface from ultraviolet rays and water.
・ A laminate film with a high level of gloss, making the output paper even more beautiful.
・ Transparent/gloss.
・ Film thickness: 50 μm.
・ Size A4.
・ Includes 10 sheets.
[Product Specifications]
・ JAN Code: 4901480596440
・Size (W × D × H): 220×297×4

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : KJ-GF11
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)