Kokuyo Inkjet Photographic Paper, Semi-Gloss, A4, 100 Sheets, KJ-J14A4-100

Kokuyo Inkjet Photographic Paper, Semi-Gloss, A4, 100 Sheets, KJ-J14A4-100

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
・ Subdued semi-gloss paper: High-quality images are accurately reproduced thanks to subdued colors, textured like offset printing paper. The semi-gloss paper also has excellent ink absorption, making it resistant to show-through or bleed-through.
・ Abundance of sizes: An extensive variety of sizes are available to correspond to various applications.
・ Thin type without bulk: At a thin 0.14 mm it is not bulky, and it is optimal for multi-page menus, fliers, and invitations.
・ Sheet thickness: 118 g/m2, 0.14 mm
・ Whiteness approx. 80% (ISO)
・ For one-sided printing
・ Includes 100 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480252315
・ Size (W × D × H): 236×308×15

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : KJ-J14A4-100
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)