(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Holder For Back-Turning, TBT

Part Number

Configured Part Number is shown.

Part Number
TBTL08F
TBTL08K
TBTL10F
TBTL10K
TBTL12F
TBTL12K
TBTR08F
TBTR08K
TBTR10F
TBTR10K
TBTR12F
TBTR12K
Part NumberVolume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw
Quote Left-hand808588TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Left-hand1208588TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Left-hand801031010TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Left-hand1201031010TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Left-hand801211212TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Left-hand1201211212TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand808588TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand1208588TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand801031010TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand1201031010TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand801211212TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10
Quote Right-hand1201211212TB32LLR-25S-20 * 65 / CLR-15SLR-S-4 * 10PW / LRIS-4 * 10

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Post-Grinding Dimension f(mm) 4
Dimension L3(mm) 5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)