Holder For Inner Diameter Machining, DS-LBMB (DS-LBMBL20)

Part Number

Configured Part Number is shown.

DS-LBMBL20

Part Number
DS-LBMBL20
Part NumberVolume DiscountDays to ShipOverall Length L1
Quote 120 mm

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Left-hand

Please check the type/dimensions/specifications of the part DS-LBMBL20 in the Holder For Inner Diameter Machining, DS-LBMB series.

Products like this...

Part Number
DS-LBMBL15H
DS-LBMBL16X
DS-LBMBL19
DS-LBMBL22
DS-LBMBL25
DS-LBMBL25-MET
Part NumberVolume DiscountDays to ShipOverall Length L1
Quote 100 mm
Quote 95 mm
Quote 120 mm
Quote 120 mm
Quote 150 mm
Quote 120 mm

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)